Webcam Streaming with LinkIt Smart 7688

33342Published On May 27,2016 01:18 AMshare2

Streaming webcam videos over network is a great way of monitoring and security. If we can made it with low cast the it will be great beneficial. Here we are doing it with seeed's LinkIt Smart 7688 that comes with OpenWrt Linux distribution and great amount of memory.

What we need is: 

  • LinkIt Smart 7688 Board,
  • a USB Webcam. I am using Logitech's 270,
  • a USB OTG cable,
  • a computer or laptop with wifi connection,
  • and a wifi network. 

Setup and Connecting LinkIt Smart 7688

Connect hardware

Streaming Webcam

Comment

Gopal Kildoliya
Followers0
Projects1
Components
LinkIt Smart 7688
$14.90 Add To Cart
300K Pixel USB 2.0 Mini Webcam
$8.90 Add To Cart
Add All To Cart
Related Recipes
Popular Recipes