Seeeduino Curtain Control

491013Published On Dec 06,2008 10:17 AMshare13
We often forget to pull up our curtain and just turn on fluorescent lamp if we have an automatic curtain, we can save the energy and contribute to the low carbon living.
The designed curtain has two modes: automatic mode and remote control mode.

1)Seeeduino V328 Brain accept information from sensors and give information to motor driver
http://www.seeedstudio.com/depot/seeeduino-v328-fully-assembledatmega-328-p-439.html?cPath=79_80
2)small direct curent motor Move the curtain
http://www.seeedstudio.com/depot/gear-reduction-motor-p12-6v-60rpm-p-236.html?cPath=119_124
3)L298 Dual H-Bridge Motor Driver Drive the motor
http://www.seeedstudio.com/depot/l298-dual-hbridge-motor-driver-p-284.html?cPath=9
4)light sensing brick Detect the light intensity
http://www.seeedstudio.com/depot/electronic-brick-light-sensoranalog-p-474.html?cPath=48_52
5)Electronic Brick Shield V4 Expand interfaces of Seeeduino V328
http://www.seeedstudio.com/depot/electronic-brick-shield-v4-p-458.html?cPath=48_49
6)IR Remote control transmitter Press the key and control the motor
7)IR Remote control reciever Receive signal from IR Remote control



Step 1 How to move the curtain?

Step 2 Light sensing brick

Step 3 IR remote control

Step 4 Wiring

Comment

xieliangliang
Followers0
Projects29
Components
Gear (reduction ) motor p12 6V 60RPM
$9.00 Add To Cart
L298 Dual H-Bridge Motor Driver
$23.50 Add To Cart
Electronic brick - light sensor(Analog)
$3.50 Add To Cart
Electronic Brick Shield V4
$19.50 Add To Cart
Add All To Cart
Related Recipes
Popular Recipes