seeeduino megaseeeduinoseeeduino lotus

Seeeduino Buying Guide

There are a lot of different Seeeduino boards in Bazaar. How do you decide which one you need for your project? With this table, you can compare features between all the different Seeeduino boards we carry.

What is an Seeeduino?

Let’s first talk about what an Arduino really is. Arduino is an open-source electronics prototyping platform based on flexible, easy-to-use hardware and software. It’s intended for artists, designers, hobbyists, and anyone interested in creating interactive objects or environments. Or more simply, you load on some code and it can read sensors, perform actions based on inputs from buttons, control motors, and accept shields to further expand it’s capabilities. Really, you can do almost anything.

Seeeduino V4.2 is an Arduino-compatible board, which is based on ATmga328P MCU.

What can you do with Arduino?

Arduino has huge flexibility with which you can make almost anything you imagine. It can be easily connected to a variety of modules like fire sensors, obstacle sensors, presence detectors, GPS modules, GSM Modules or anything with which you wish to give wings to your dream project. You can find many Arduino projects in the Arduino hacks section in DIYHacking.

How to select the right board for your need?

Since specifications vary, you should choose the board for your Seeeduino projects wisely. The different boards and their specifications are given in the table below.

Seeeduino V4.2 now is only $6.90,  we hopes to allow people to buy a new unit for each of their DIY projects. Rather than deconstructing projects when a new one begins, Seeed is hoping to enable those projects to stay around to help inspire both the creator and others who can see and interact with said project.

The price drop is roughly 65%. Weachieved this by improving our supply chain management techniques and capability, improving our agile manufacturing techniques, and making more efficient use of our factory machinery. The improvement however is not done – wewill be continuing to improve their efficiency so that all future product costs can be lowered.

Seeed users can customize their own ‘duino board in a cost effective manner. Seeed has a strong and reliable supply chain ability and strong agile manufacturing capability. The company’s Open Parts Library Support offers customization of ‘duino boards in Seeed Fusion with only $25 in set up fees. The set up fee is the same no matter if the order is 1 board, or 1,000. For orders over 1,000 units our Seeed Propagate service is available for customized requests.

If you want Seeed Propagate service, please contact order@seeed.cc.

E1evenJul 26,2017 14:06 PMAdd Comment

Comment

Popular Topics