Remote control of an HVAC system via Arduino based PLC

16400Published On Oct 18,2016 17:41 PMshare0

Originally written by RS Components


This project, developed by Opiron Electronics, has the scope to make a basic control system with an interface that will enable to activate an HVAC system remotely with the Ardbox Relay PLC and the Touchberry Pi HMI from IndustrialShields.

HVAC systems usually have an available contactor for relay connection. Connecting the relay to an Ardbox Relay PLC, and the PLC to the Touchberry Pi, allows to control climate conditions remotely.

Hardware:

Software and code

Touchberry Pi configuration

Comment

James
Followers20
Projects98
Components
Arduino Uno Rev3
$24.95 Add To Cart
Arduino YÚN
$73.90 Add To Cart
Seeeduino V4
$9.90 Add To Cart
Add All To Cart
Related Recipes
Popular Recipes