Make a performance OpenWrt wireless router on raspberry Pi

39780Published On Aug 19,2016 11:42 AMshare0

Originally written by 

 



Overview


Raspberry pie is the only credit-card sized computers, although the hardware configuration for running graphical operating system struggled for OpenWrt system, however, raspberries send configuration can be said to be quite luxurious:

Parameters

CPU 700 MHz ARM11 ARM1176JZF-S core

Ram 256 or 512 MB

Network 10M/100M Ethernet RJ45

USB 2 USB ports

Memory Card YES

Video HDMI/Video

Audio YES

Serial YES

JTag YES


700MHZ CPU, 512MB RAM, video card, sound card, serial interface, JTag, GPIO, this is the flagship routing configuration. Raspberry pie has a wealth of GPIO available, compared to other routers, raspberry pie is attractive because the two rows of rich GPIO pins, offers numerous possibilities for DIY smart devices.

Hardware inventory

Software inventory

Install OpenWrt

Configuration and optimization

Known issues

Comment

James
Followers20
Projects98
Components
Raspberry Pi - Model B
$39.90 Add To Cart
Raspberry Pi Compute Dev Kit - BCM2835 32Bits ARM
$288.00 Add To Cart
Fusion PCB
$9.90 Add To Cart
Add All To Cart
Related Recipes
Popular Recipes