LinkNode R4: Arduino-compatible WiFi relay controller powered by LinkSpriteIO

12550Published On Oct 18,2016 16:28 PMshare0

LinkNode R4 is a WiFi relay controller and it is powered by ESP-12f ESP8266 WiFi module which is comptiable with Arduino programming. There are 4 relay channels and each channel allows you to control high-power devices (up to 10 A) via the on-board relay. LinkNode R4 can be used to remotely turn lights, fans and other devices on/off. The WiFi interface will allow you to associate the board with your existing WiFi network and send the commands over the network.


Control Logic

Requirement

Tutorial

Comment

firstname lastname
Followers0
Projects29
Related Recipes
Popular Recipes