Linear Bench Power Supply

25990Published On Dec 22,2016 15:18 PMshare0

Originally written by MATT GODFREY




DETAILED DESCRIPTION

This project is a simple linear bench power supply with adjustable voltage and current. It is meant to be a learning experience, putting ideas of circuit design, feedback, stability into practice building a complete practical power supply. I have intentionally avoided using a 3 terminal regulator or purpose built chip and instead implemented the feedback for voltage and current using a couple of opamps. The idea is for this to be a practical final product while giving pactice implementing some basic circuits.

Specs:

  • 0-30V
  • 0-2A
  • separate fixed 5V output
  • Display of setpoint and measured current and voltage

Beyond this, everything is kept as simple as possible with no additional features to compliacate the design. The display is a 20x4 character LCD controlled by an Arduino which reads the currents and voltages. The voltage and current are set by 2 pots on the front panel. There is no data logging or serial comms, although this could be added later if desired with an update to the arduino firmware.


OVERVIEW OF OPERATION

Comment

James@Seeed.cc
Followers7
Projects8
Components
Fusion PCB
$9.90 Add To Cart
Fusion PCBA
$10.00 Add To Cart
Add All To Cart
Related Recipes
Popular Recipes