Learn about Differential Signal

22360Published On Dec 21,2016 16:15 PMshare0
Originally written by  



Single-Ended Signaling

Single-ended signaling is a simple and common way of transmitting an electrical signal from a sender to a receiver. The electrical signal is transmitted by a voltage (often a varying voltage), which is referenced to a fixed potential, usually a 0 V node referred to as"ground."

One conductor carries the signal and one conductor carries the common reference potential. The current associated with the signal travels from sender to receiver and returns to the power supply through the ground connection. If multiple signals are transmitted, the circuit will require one conductor for each signal plus one shared ground connection; thus, for example, 16 signals can be transmitted using 17 conductors.

Details

Comment

James@Seeed.cc
Followers7
Projects8
Components
Fusion PCB
$9.90 Add To Cart
Fusion PCBA
$10.00 Add To Cart
Add All To Cart
Related Recipes
Popular Recipes