Introduction of LinkSprite IO

12140Published On Oct 20,2016 17:27 PMshare0

LinkSpriteIO is an IoT cloud which is based on IoTgo open source platform. LinkSprite has released a complete set of hardware for LinkSpriteIO with open source hardware designs and open source firmware.

The overall LinkSpriteIO architecture including LinkSpriteIO cloud, web/desktop/mobile apps and LinkSpriteIO-compatible nodes is illustrated by following graph.

 

linkspriteio-diagram

 

What LinkSpriteIO Can Do?

Let us show you some actual case that using LinkSpriteIO!

Weather station

GPS tracker

WiFi relay controller

Step 1

Comment

firstname lastname
Followers0
Projects29
Related Recipes
Popular Recipes