artikgrovesensors

Introducing the Samsung ARTIK™ IoT Platform


Samsung ARTIK is a integrated IoT platform, providing fast path to secure and inter-operable IoT products and services.

1/ Everything in one place

An integrated platform, unifies hardware, software, cloud, security, and a partner ecosystem.

2/ Easy to use, Developer friendly

Empowers developers with easy-to-use APIs and SDKs, extensive documentation and rich tools. 

3/ Inter-operable Any device, any cloud

Enables any device to interact with any 3rd party device, app or service.

4/ Security from end to end

Provides end-to-end security and data protection that starts at the hardware level. Protect your product assets, customer data and privacy, and operational security.

5/ Improve business and technical outcomes

Combining new data sources and applications, so you can extract the full value of your new IoT solutions.

6/ Scalable, enterprise-grade platform 

Keep up-to-date with the latest technologies, best practices, and connectors to popular devices and services.


The ARTIK™ Platform Consists of 3 Main Parts


1/ ARTIK Modules 

Flexible, pre-certified ARTIK modules, tailored for IoT

2/ ARTIK Cloud 

Collect, store, and act on any data from any device or cloud service

3/ ARTIK Ecosystem 

Tools, partners and distributors to make your project a success


The ARTIK™ Modules Include 0/5/7/10 Families



The ARTIK™ modules are divided into 0, 5, 7, 10 families based on size, power, and capabilities. Pre-certified IoT modules and ready to integrate with ARTIK Cloud. They provide a range of modules to drive your IoT products. From the lowest level to controlling & monitoring hubs to display-based kiosks. 


ARTIK 0 Family includes 020/ 030/ 053 series

Pre-certified RF hardware. Tiny, connectable, flexible, economical Bluetooth®, ZigBee®, Wi-Fi® modules. Low power, lightweight, power- and cost-optimized to power single-function “things”.

ARTIK 020 for Bluetooth® applications, ARTIK 030 for Thread and ZigBee®, and ARTIK 053 for Wi-Fi® and enhanced security.


Samsung ARTIK 020

Bluetooth® module targeted for Bluetooth Low Energy (BLE) applications where reliable RF, low-power consumption, and industrial-grade application development are key requirements.


Key features

●Integrated Bluetooth 4.2 Smart radio and antenna

●Bluetooth smart connectivity stack included

●Bluetooth and regulatory certified +8dBm Tx for longer reach

●13mm x 15mm


Applications

●IoT sensors and end devices, including:

●Health, fitness and Wellness 


●Industrial, Home and Building Automation 


●Lighting

●Commercial and Retail


Samsung ARTIK 030 


Fully-integrated, pre-certified module for wireless mesh networking solutions using ZigBee® or Thread protocols. Combines an energy-efficient, multi-protocol wireless SoC with proven RF/antenna design and wireless software stacks, and an industrial-grade development environment.


Key features

●Integrated IEEE 802.15.4 radio and antenna

●Regulatory certified +10dBm Tx for longer reach

●Industry-leading mesh networking software and development tools

●13mm x 15mm


Applications

IoT sensors and end devices in:

●Connected Home

●Building Automation

●Lighting

●Security and Monitoring

●Smart Grid / Metering

●Industrial Automation


Samsung ARTIK 053


Bringing Wi-Fi to “things” that need compactness and connectivity. Built-in security module that keeps its factory-installed certificates and keys safe. Runs Tizen RT, and supports open-source development tools.


Performance and flexibility

●32-bit ARM® Cortex® R4 @ 320MHz for applications

●29 dedicated GPIO ports, 2 SPI, 4 UART (2-pin), 4 ADC, 1 JTAG, 2 I2C

●5-12VDC input voltage


Robust security

●Completely integrated security subsystem

●Secure communication with unique, per-device key for authentication

●Secure boot to make sure only authorized software can run

●Secure storage protected by physically unclonable function (PUF)


Integrated and tested middleware

●Tizen RT with RTOS, Wi-Fi and networking middleware

●API interface to simplify development process

●LWM2M support for device management


Fully integrated with ARTIK IoT Platform and ARTIK Cloud

●Mobile reference app to add modules to ARTIK Cloud easily

●Manage devices, including OTA updates, with ARTIK Cloud


*ARTIK 053 Starter Kit


Built to speed development of your IoT project. It includes:

●One ARTIK 053 module, mounted to an interposer board

●One ARTIK Starter Board


Features

●Easy onboarding to ARTIK Cloud with our mobile reference app

●Arduino-form factor interface headers

●Expanded GPIO headers with exposed SPI and UARTs

●Onboard reset and Arduino reset buttons

●Onboard test buttons and LEDs (two each)

●Micro-USB connector for power and programming

●JTAG header (1.27mm pitch; cable sold separately)


Development environment

Host machine - Linux - Ubuntu 14.04 LTS or Later, Windows 7, 8

Tools - ARTIK IDE, GNU ARM Embedded Toolchain - includes GCC C/C++ compiler, libraries and cross compiler to Linux - (arm-none-eabi-gcc-4.9), OpenOCD for debugging


Accessories

Plug on a Grove Base Shield V2 into the headers, and make use of Grove sensors.


Grove sensors we've verified to work are:

Analog

Temperature sensor

Humidity sensor

UV sensor

Moisture sensor

Light sensor

Rotary angle sensor

Luminance sensor


I2C

●MPU9250 Accelerometer


ARTIK 5 Family includes 520 / 530 series

Balanced power and performance for gateways or devices with modest video and processing requirements. Built for maximum compactness. Ready to integrate with ARTIK Cloud. Includes hardware Secure Element for tight security and pre-certified RF hardware.


Samsung ARTIK 520



Ideal balance of power and performance, offers target devices a great combination of computing power and storage capacity for its size. Multiple wireless options include Wi-Fi®, Bluetooth® 4.1, Bluetooth Smart, ZigBee® and Thread. 


Key features

●Power efficient dual ARM® Cortex®-A7 with Wi-Fi, Bluetooth, ZigBee, Thread

●Leverages Samsung ePoP technology to offer small footprint modules: 30 mm X 25 mm

●512MB RAM, 4GB flash (eMMC)

●Enterprise class security with hardware secure element and Secure OS

●Fedora Linux® package with connectivity, graphics, power management and security libraries


High Performance Applications

●Smart home gateway

●Building Automation zone controllers

●Lighting controllers

●Security panels


Samsung ARTIK 530


Lower-cost option, balancing power and performance for gateways, display-based applications.

Features a Quad core processor for local data processing and a multimedia engine to handle audio and video processing. Support 802.11, Bluetooth®, ZigBee® and thread.


Key features

●High performance, 4-core, 32-bit ARM® Cortex® A-9 processor @ 1.2GHz

●ARM MALI™ GPU for multimedia, graphics applications

●512MB RAM, 4GB flash (eMMC)

●Support for WLAN, Bluetooth, ZigBee, Thread

●Enterprise-class security with hardware secure element and Secure OS

●Fedora Linux package with multimedia, connectivity, graphics, power management and security libraries


Application

●Factory automation

●Smart home gateway

●Building Automation controllers

●Multimedia applications


*ARTIK 530 Starter Kit


ARTIK 7 Family includes 710 series

Great performance for high-end gateways with local processing and analytics to improve latency and responsiveness. Ready to integrate with ARTIK Cloud. Includes hardware Secure Element for tight security and pre-certified RF hardware. Powerful, Secure, Communicative. 


Samsung ARTIK 710


Eight cores to serve effectively as a gateway for a large building or a factory and also run local analytics to improve latency and responsiveness. Multiple connectivity solutions; High-end multimedia processor to handle video and audio processing.


Key features

●High performance, 8-core, 64-bit Cortex® A-53 processor with Wi-Fi®, Bluetooth®, ZigBee®, Thread

●ARM MALI™ GPU for multimedia, graphics applications

●1GB RAM, 4GB flash (eMMC)

●Enterprise-class security with hardware secure element and Secure OS

●Fedora Linux package with multimedia, connectivity, graphics, power management and security libraries


Application

●Factory automation

●Smart home gateway

●Building Automation controllers

●Multimedia applications


*ARTIK 710 Starter Kit



ARTIK 10 Family includes 1020 series

Maximum performance: use for graphics- and processing-intensive applications. Built with ePOP packaging for maximum compactness. Ready to integrate with ARTIK Cloud. Includes hardware Secure Element for tight security and pre-certified RF hardware.


Samsung ARTIK 1020


Ideal for applications with high local computation requirements, like model-based robotic control, virtual reality and image processing. It has built-in DRAM and flash memory, camera and display interfaces, plus a full complement of digital I/O and analog inputs.


Note: The ARTIK 1020 is no longer in production. 


To be continued...

junjia.chenJul 28,2017 17:54 PMAdd Comment

Comment

Popular Topics