Homemade Arduino based GPS map navigation system 3.0

30100Published On Aug 05,2016 11:13 AMshare0

This recipe is orginally from :http://www.geek-workshop.com/thread-8835-1-1.html


This is homemade Arduino based GPS map navigation system, mainly used to locate and record the path at run time.





Use a 1.8-inch TFT screen, 128*160 resolution, SPI interface

Demo

SD file

Comment

James
Followers20
Projects98
Components
Arduino Uno Rev3
$24.95 Add To Cart
Grove - GPS
$23.50 Add To Cart
Lithium Ion polymer Battery - 1A
$7.50 Add To Cart
Add All To Cart
Related Recipes
Popular Recipes