Home Control Center using BeagleBone Green Wireless

69824Published On May 24,2016 13:48 PMshare4


SeeedStudio BeagleBone Green Wireless(SeeedStudio BBG Wireless) is a joint effort by BeagleBoard.org and Seeed Studio. The BBG Wireless has included two Grove connectors and support mraa library, making it easier to connect to the large family of Grove sensors. The on-board HDMI is removed to make room for these Grove connectors and add a wireless chip on the board, it supports WiFi and Bluetooth.


In this project, I use a Grove Base Cape for BeagleBone for using other Grove modules such as Grove - Air Quality sensor to monitor the air quality in your house and Grove – Temperature Sensor to sense the temperature as well as a Grove – Relay to control your table lamp or something else.

We can view the sensor value from the web, and the web server is running on Beaglebone Green Wireless, so until now the web is only can be accessed in local area network.

Well, let’s get started with the journey of making.

STEP1:HARDWARE WORK

STEP2: WIRING

STEP3: CONNECT TO YOUR BEAGLEBONE GREEN WIRELESS

STEP4: SOFTWARE WORK

STEP5: THE RESULT

MAKE. INVENT. DO.

Comment

Kevin-Lee
Followers22
Projects40
Components
Grove - Air quality sensor v1.3
$9.90 Add To Cart
Grove - Temperature Sensor
$2.90 Add To Cart
Grove - Relay
$2.90 Add To Cart
Grove Base Cape for Beaglebone v2.0
$9.90 Add To Cart
SeeedStudio BeagleBone Green Wireless
$52.90 Add To Cart
Add All To Cart
Related Recipes
Popular Recipes