Grove Pi+ Robot

44220Published On Oct 07,2009 16:36 PMshare0
This project is a start to end on how to make a simple robot using the Raspberry Pi and the Grove System. The objective is to go step by step and improvise where possible. At the end you can fork it according to requirement. Possible applications:1. Line Follower2. Sentry Robot3. Telepresence Robot4. Cleaning robot5. A Butler?The possibilities are endless.

Step by Step Introduction

Comment

IPv1
Followers1
Projects3
Components
GrovePi+ Starter Kit for Raspberry Pi
$89.99 Add To Cart
Gear Motor 6V 60rpm - Dustproof
$10.50 Add To Cart
Raspberry Pi - Model B
$39.90 Add To Cart
Grove - I2C Motor Driver
$16.90 Add To Cart
Add All To Cart
Related Recipes
Popular Recipes