ESP 8266 Wifi controlled Home Automation

30541Published On Jul 21,2016 07:55 AMshare1

IMG_2666.JPG

ESP8266 is a great thing for starting to Wifi And IOT

It is also cheap and be used for making cool projects connected to the Internet .Learn how to make a simple IOT Project with it .The ESP8266 WiFi Module is a self contained SOC with integrated TCP/IP protocol stack that can give any microcontroller access to your WiFi network. The ESP8266 is capable of either hosting an application or offloading all Wi-Fi networking functions from another application processor. Each ESP8266 module comes pre-programmed with an AT command set firmware, meaning, you can simply hook this up to your Arduino device and get about as much WiFi-ability as a WiFi Shield offers (and that’s just out of the box)! The ESP8266 module is an extremely cost effective board with a huge, and ever growing, community.

Update : I made a iot home control box to control home appliances

http://www.instructables.com/id/6-IOT-Home-Automat...

Step 1: Components and Connection

Step 2: Making the esp 8266 bread board friendly

Step 3: Setting Up the Arduino environment

Step 4: Trying the blink sketch

Step 5: Making a web controlled Home automation

Comment

Berlina
Followers20
Projects79
Components
Arduino Uno Rev3
$24.95 Add To Cart
Related Recipes
Popular Recipes