Wearables

Connecting to board

Sorry to trouble everyone.. I'm struggling to connect to the board - got a new starter kit and followed instructions to the letter.

I get this error (having enabled extra error logging) - regardless of whatever project I try and compile.

I should add I'm on Windows 10.

Thanks for help.
James



Arduino: 1.6.5 (Windows 8.1), Board:"Seeeduino Xadow"

Build options changed, rebuilding all

Using library Wire in folder: C:\Intel\arduino-1.6.5\hardware\arduino\avr\libraries\Wire



C:\Intel\arduino-1.6.5\hardware\tools\avr/bin/avr-g++ -c -g -Os -w -fno-exceptions -ffunction-sections -fdata-sections -fno-threadsafe-statics -MMD -mmcu=atmega32u4 -DF_CPU=16000000L -DARDUINO=10605 -DARDUINO_AVR_XADOW -DARDUINO_ARCH_AVR -IC:\Intel\arduino-1.6.5\hardware\arduino\avr\cores\arduino -IC:\Intel\arduino-1.6.5\hardware\arduino\avr\variants\leonardo -IC:\Intel\arduino-1.6.5\hardware\arduino\avr\libraries\Wire C:\Users\James\AppData\Local\Temp\build1797912431235472942.tmp\OLED_Hello_World.cpp -o C:\Users\James\AppData\Local\Temp\build1797912431235472942.tmp\OLED_Hello_World.cpp.o

OLED_Hello_World.pde:2:23: fatal error: SeeedOLED.h: No such file or directory
compilation terminated.
Error compiling.
howfastJan 15,2016 00:50 AMAdd Comment

Comment

Popular Topics