Wearables

Combatibility between Xadow line - Rephone line

Hi,
How much combatible are these two product lines:
- Rephone Kit and all related modules
- Xadow Main Board and all related modules

I read in wiki that Xadow Main board uses 12 pin FFC cables while (Rephone) Xadow Ble + GSM uses 11 pin FFC.

Is it possible to mix thoses modules? Such as use a Xadow Ble, GSM + Xadow Barometer + Xadow Compass + Xadow Multichannel Gas Sensor etc?
tanasiDec 31,2015 07:29 AMAdd Comment

Comment

Popular Topics