Arduino BoomBox

55784Published On Sep 19,2009 09:26 AMshare4
An Arduino UNO will be used to control the Grove Serial MP3 player by sending it specific serial commands. The Grove Base Shield allows for the easy connection of Grove sensor modules to an Arduino UNO without the need for a breadboard. A sliding potentiometer, switch and button will be connected to the Base shield along with the Serial MP3 player. A specific function will be assigned to each of the connected sensor modules to provide a useful interface: Sliding Potentiometer = Volume control. Button = Next Song. Switch = On/Off (toggle).Once the MP3 module is working the way we want, we can then build a simple enclosure for it. Grab a shoe-box, print out your favourite design, and make your very own Arduino BOOMBOX!

Step by Step Introduction

Comment

ArduinoBasics
Followers0
Projects5
Components
Grove - Slide Potentiometer
$5.90 Add To Cart
Grove - Universal 4 Pin 20cm Unbuckled Cable (5 PCs Pack)
$2.90 Add To Cart
Grove - Button
$1.90 Add To Cart
4xAA Battery Holder
$1.50 Add To Cart
Grove - Base Shield
$8.90 Add To Cart
Grove - Switch(P)
$2.90 Add To Cart
Grove - Serial MP3 Player
$14.90 Add To Cart
Add All To Cart
Related Recipes
Popular Recipes