6.1.OpenCV Installation

17842Published On Oct 27,2016 16:41 PMshare2


OpenCV (Open Source Computer Vision) is a library of programming functions mainly aimed at real-time computer vision. The library is cross-platform and free for use under the open-source BSD license.


This tutorial will tell how to install OpenCV 2.4.11.


Steps



Open Linux terminal and run :


sudo apt-get-y install cmake
sudo apt-get-y install python-pygame python-scipy python-numpy
sudo apt-get-y install python-pip


2. Upgrade pip


class="lang-shell">sudo pip install --upgrade pip



3. Install virtual environment


class="lang-shell">sudo pip install virtualenvwrapper


4. Modify .bashrc file


class="lang-shell">vi ~/.bashrc
add :
source /usr/local/bin/virtualenvwrapper.sh

5. Reload .bashrc file


class="lang-shell">source ~/.bashrc

6. Create virtual environment


class="lang-shell">$ mkvirtualenv --system-site-packages env

7. Install dependencies:

sudo apt-get -y install libopencv-dev
sudo apt-get -y install build-essential checkinstall pkg-config yasm
sudo apt-get -y install libtiff4-dev libjpeg-dev libjasper-dev
sudo apt-get -y install libavcodec-dev libavformat-dev libswscale-dev libdc1394-22-dev libxine-dev libgstreamer0.10-dev libgstreamer-plugins-base0.10-dev libv4l-dev
sudo apt-get -y install python-dev python-numpy
sudo apt-get -y install libtbb-dev
sudo apt-get -y install libqt4-dev libgtk2.0-dev
sudo apt-get -y install libfaac-dev libmp3lame-dev libopencore-amrnb-dev libopencore-amrwb-dev libtheora-dev libvorbis-dev libxvidcore-dev
sudo apt-get -y install x264 v4l-utils


8. Download OpenCV source code

class="lang-shell">wget -O OpenCV-2.4.11.zip http://sourceforge.net/projects/opencvlibrary/files/opencv-unix/2.4.11/opencv-2.4.11.zip/download


9. Configure, compile and install

class="lang-shell">unzip OpenCV-2.4.11.zip

cd opencv-2.4.11
mkdir build
cd build
cmake -D CMAKE_BUILD_TYPE=RELEASE -D CMAKE_INSTALL_PREFIX=/usr/local -D WITH_TBB=ON -D BUILD_NEW_PYTHON_SUPPORT=ON -D INSTALL_C_EXAMPLES=ON -D INSTALL_PYTHON_EXAMPLES=ON -D BUILD_EXAMPLES=ON -D WITH_OPENMP=ON ..
make -j4 
sudo make install
sudo sh -c 'echo"/usr/local/lib"> /etc/ld.so.conf.d/opencv.conf'
sudo ldconfig
sh -c 'echo"export PYTHONPATH=/usr/local/lib/python2.7/site-packages:\$PYTHONPATH"  >> ~/.bashrc'
source ~/.bashrc

Download a face detection project from github to test the compiled OpenCV 。













Test

Comment

firstname lastname
Followers0
Projects29
Related Recipes
Popular Recipes