Product FAQ

[FAQ]stefano.cagnizzi asked about DE-LIDAR TF02

I need to know if it's necessary to add other components of Grove Systems to complete the TF 02 (batteries? PCB board? Microcontroller? Read-out SW?) and if it's sufficient to integrate it in indoor/outdoor domotic sensor application (gate control, proximity and volumetric alarm sensor, etc.etc.).I NEED THE QUOTATION FOR 10K, 50K AND 100K UNITS.


https://www.seeedstudio.com/DE-LIDAR-TF02-p-2868.html
stefano.cagnizziApr 09,2018 15:34 PMAdd Comment

Comment

Popular Topics