Product FAQ

[FAQ]naamah75 asked about Grove - LoRa Radio 433MHz

(CONTINUED) I've already implemented part of the network with the gateway and three devices (with no problems for the moment) with my own personal system of error control and packet identification, I need to do it or it's already implemented in the RF97 protocol at low level? Obviously the data send from devices it's not data critical and some packet can be lost.


/Grove---LoRa-Radio-433MHz-p-2777.html
naamah75Sep 22,2018 20:05 PMAdd Comment

Comment

Popular Topics