Product FAQwirelessreadersecuritykeydoorrf

[FAQ]brian asked about RFID tag combo (125khz) - 5 pcs

Hello, I am using the 125kHz 5-tag sample pack and none of these tags can be read on the LF modules (both standard and mini 35 mm range) with the sample code from the wikipedia and the github repository. Please advise...


/RFID-tag-combo-(125khz)---5-pcs-p-700.html
brianOct 20,2018 03:00 AMAdd Comment

Comment

Popular Topics