Product FAQlockrfidUartbreakoutreadersecurityarduino

[FAQ]brian asked about 125Khz RFID module - UART

I am using the 125kHz 5-tag sample pack and neither this module or the mini-LF module can read any of the tags with the sample code from the wikipedia and the github repository. Please advise...


/125Khz-RFID-module---UART-p-171.html
brianOct 20,2018 03:11 AMAdd Comment

Comment

Popular Topics