Product FAQcurrent transformersair compressorarduinodiyhomebrew

[FAQ]JefferyS asked about Non-invasive AC Current Sensor (30A max)

This is a different current sensor than the one they are using in your energy monitor links. This one outputs a voltage, the energy monitor is like your 0-100a current sensor and outputs a current. So you can't hook this one up like shown in the energy monitor links.


https://www.seeedstudio.com/Non-invasive-AC-Current-Sensor-(30A-max)-p-519.html
JefferySNov 07,2017 11:34 AMAdd Comment

Comment

Popular Topics